drylin SLW-0620-FL-ESX linear module with spindle for extreme temperatures

Product description
Miniature linear module for extremely confined spaces

The SLW-0620-FL-ESX is an extremely space-saving solution for precise linear motion in confined spaces. Measuring just 32 mm in width and 22 mm in height, this stainless steel module offers high stability in a compact design.

▲ Tech up:
Bearings with iglidur X: for extreme temperatures (–100 °C to +250 °C), chemical exposure or applications requiring electrical conductivity. Other bearing materials: A160 (FDA/EU-compliant), JPF (PTFE-free, PFAS-tested)

▼ Cost down:
Simple cleaning processes thanks to highly resistant materials

■ Proof:
Variable pitches: 1 to 25.4 mm/rev for precise or high-speed movements

● Sustainability:
Lubrication-free and low-maintenance

Technical data
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h