drylin SLW-BB-0620-FLZ-R/L miniature linear module with left-right thread

Product description
drylin SLW with left-right thread
Thanks to the new ‘pinned’ dryspin Ds6.35 threaded spindle with combined left-hand and right-hand thread, the backlash-free SLW-0620-FLZ miniature linear modules can now be configured as counter-rotating spindle systems.
 
    Tech up:
    • Two carriages move synchronously in a linear module, on a central stroke path, towards or away from each other with one turn.


    Cost down:
    • Supplied ready for installation on request with operating elements such as manual clamping, position indicator and handwheel


    Proof:
    • Tested service life: SLW-0620, mounting position horizontal, stroke length 150 mm, load 125 N, dryspin thread Ds6.35x2.54, right-hand thread, speed 0.005 m/s, result: 99,000 double strokes


    Sustainability:
    • 100 % lubrication-free


    Technical data
    Downloads

    Consulting

    Shipping and consultation

    In person:

    Monday to Friday from 7 am - 8 pm.
    Saturdays from 8 am- 12 pm.

    Online:

    24h