Change Language :
Material data table
General properties
Unit
iglidur® H4
Testing method
Density
g/cm³
1.79
Colour
brown
Max. moisture absorption at +23°C/50% room humidity
% weight
0.1
DIN 53495
Max. moisture absorption
% weight
0.2
Coefficient of sliding friction, dynamic against steel
μ
0.08-0.25
pv value, max. (dry)
MPa x m/s
0.7
Mechanical properties
Flexural modulus
MPa
7,500
DIN 53457
Flexural strength at 20°C
MPa
120
DIN 53452
Compressive strength at 20°C
MPa
50
Maximum recommended surface pressure (20°C)
MPa
65
Shore D hardness
80
DIN 53505
Physical and thermal properties
Max. long-term application temperature
°C
+200
Max. short-term application temperature
°C
+240
Min. application temperature
°C
-40
Thermal conductivity
W/m x K
0.24
ASTM C 177
Coefficient of thermal expansion (at 23°C)
K-1 x 10-5
5
DIN 53752
Electrical properties
Specific transitional resistance
Ωcm
>1,013
DIN IEC 93
Surface resistance
Ω
>1,012
DIN 53482
Table 01: Material data

Diagram 01: Permissible pv values for iglidur® H4 plain bearing with a wall thickness of 1mm in dry operation against a steel shaft at +20°C, mounted in a steel housing
X = Surface speed [m/s]
Y = Load [MPa]
iglidur® H4 plain bearings stand for high load capacity, good abrasion resistance and good temperature resistance in addition to economic aspects. Temperatures of up to +200°C, permitted surface pressure of up to 65MPa and excellent chemical resistance are only a few of the essential attributes. Solid lubricants lower the coefficient of friction and support the wear resistance, which was considerably improved compared to the also cost-effective iglidur® H2 plain bearings. iglidur® H4 plain bearings are self-lubricating and suitable for all movements.

Diagram 02: Maximum recommended surface pressure as a function of temperature (65MPa at +20°C)
X = Temperature [°C]
Y = Load [MPa]
Mechanical specifications
The maximum recommended surface pressure represents a mechanical material parameter. No conclusions regarding the tribological properties can be drawn from it. With increasing temperatures, the compressive strength of iglidur® H4 plain bearings decreases. Diagram 02 shows this inverse relationship. With the long-term permitted application temperature of +200°C, the permitted surface pressure still amounts to 7MPa.

Diagram 03: Deformation under pressure and temperature
X = Load [MPa]
Y = Deformation [%]
Diagram 03 shows the elastic deformation of iglidur® H4 at radial loads.

Diagram 04: Coefficient of friction as a function of the surface speed, p = 0.75MPa
X = Surface speed [m/s]
Y = Coefficient of friction μ
Friction and wear
The coefficient of friction of the iglidur® H4 plain bearings is very low (see Diagrams 04 and 05). Please bear in mind that a mating surface with a rough surface finish will increase friction.

Diagram 05: Coefficient of friction as a function of the pressure, v = 0.01m/s
X = Load [MPa]
Y = Coefficient of friction µ
iglidur® H4
dry
Greases
Oil
Water
Coefficient of friction µ
0.08-0.25
0.09
0.04
0.04
Table 04: Coefficient of friction for iglidur® H4 against steel (Ra = 1μm, 50HRC)
With many of the suitable shaft materials, iglidur® H4 is the economical alternative to many other high-temperature bearings. The important thing is however the selection of the suitable shaft material. It cannot be generally stated that iglidur® H4 is suitable for use with hard or soft shafts. Tests have however shown that pivoting applications yield better wear data. In rotating applications, the wear increases markedly from 10MPa.


In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm