Change Language :
iglidur J350 blends universally good wear resistance, flexibility and temperature resistance into a very versatile iglidur material with a broad application spectrum.
| Descriptive technical specifications | ||
|---|---|---|
| Wear resistance at +23°C | - 🟧 🟧 🟧 🟧 ⬜️ + | More information on wear resistance |
| Wear resistance at +90°C | - 🟧 🟧 🟧 🟧 🟧 + | |
| Wear resistance at +150°C | - 🟧 🟧 🟧 🟧 ⬜️ + | |
| Slide property | - 🟧 🟧 🟧 🟧 ⬜️ + | Coefficient of friction, dynamic, against steel: µ 0.10 - 0.20 |
| Wear resistance under water | - 🟧 🟧 🟧 🟧 ⬜️ + | |
| Media resistance | - 🟧 🟧 🟧 🟧 ⬜️ + | More information on media resistance |
| Resistant to edge pressures | - 🟧 🟧 🟧 ⬜️ ⬜️ + | |
| Resistant to shock and impact loads | - 🟧 🟧 🟧 ⬜️ ⬜️ + | |
| Dirt resistance | - 🟧 🟧 🟧 ⬜️ ⬜️ + |
| General properties | Unit | iglidur J350 | Testing method |
|---|---|---|---|
| Density | g/cm³ | 1.44 | |
| Colour | yellow | ||
| Max. moisture absorption at +23°C/50% room humidity | % weight | 0.3 | DIN 53495 |
| Max. moisture absorption | % weight | 1.6 | |
| Coefficient of sliding friction, dynamic against steel | µ | 0.01 - 0.20 | |
| pv value, max. (dry) | MPa x m/s | 0.45 | |
| Mechanical properties | |||
| Flexural modulus | MPa | 2,000 | DIN 53457 |
| Flexural strength at 20°C | MPa | 55 | DIN 53452 |
| Compressive strength | MPa | 60 | |
| Maximum recommended surface pressure (20°C) | MPa | 60 | |
| Shore D hardness | 80 | DIN 53505 | |
| Physical and thermal properties | |||
| Max. long-term application temperature | °C | +180 | |
| Max. short-term application temperature | °C | +220 | |
| min. application temperature | °C | -100 | |
| Thermal conductivity | W/m x K | 0.24 | ASTM C 177 |
| Coefficient of thermal expansion (at 23°C) | K-1 x 10-5 | 7 | DIN 53752 |
| Electrical properties | |||
| Specific transitional resistance | Ωcm | > 1013 | DIN IEC 93 |
| Surface resistance | Ω | > 1010 | DIN 53482 |
The temperatures prevailing in the bearing system also have an influence on the bearing wear. The wear rate of the iglidur J350 bearings changes only slightly at higher temperatures. In some cases, the wear even decreases at +100°C. Additional protection is required at temperatures higher than +140°C.
Temperatures, coefficient of thermal expansion
| min. application temperature | Upper application temperature, long-term | Upper application temperature, short-term | In addition secure axially from |
|---|---|---|---|
| -100°C | +180°C | +220°C | +140°C |
iglidur J350 plain bearings are well suited for low and medium speeds in both rotating and oscillating applications. However, the wear rates are significantly better in rotating applications. Linear movements can also be supported well with iglidur J350.
Surface speeds of various iglidur materials
| Maximum surface speeds [m/s] | Rotating | Oscillating | linear |
|---|---|---|---|
| permanent | 1.3 | 1.0 | 4.0 |
| Short-term | 3.0 | 2.3 | 8.0 |

Diagram 01: Permissible pv values for iglidur J350 plain bearing with 1mm wall thickness in dry operation against a steel shaft, at +20°C, installed in a steel housing
X = surface speed [m/s]
Y = pressure [MPa]
The maximum recommended surface pressure is a mechanical material parameter. Conclusions about the tribology cannot be drawn from this. The compressive strength of iglidur J350 plain bearing decreases with increasing temperatures. Diagram 02 illustrates this relationship. iglidur J350 plain bearings are suitable for high and medium loads. Diagram 03 shows the deformation under temperature. The behaviour of the materials under short-term stress is shown here. Different ambient temperatures only become noticeable from approx. 60MPa.
The coefficients of friction of iglidur J350 in dry operation against steel are in a very good range. They decrease significantly at higher surface speeds. This benefits the service life of the plain bearing in continuous operations with high surface speeds. Diagram 04 illustrates the relationship. Especially at loads greater than 2MPa, iglidur J350 plain bearings are clearly superior to other bearings in rotating applications.
Coefficients of friction against steel (Ra = 1μm, 50HRC):
| iglidur J350 | dry | Greases | Oil | Water |
|---|---|---|---|---|
| Coefficient of friction μ | 0.10 - 0,20 | 0.09 | 0.04 | 0.04 |
Diagrams 06 and 07 show an extension of the results of tests with different shaft materials. iglidur J350 plain bearings are suitable for all mating surfaces. However, one pairing stands out when you look at the wear data from the tests: iglidur J350 vs 304 stainless steel. There are not many bearing materials that are suitable for the otherwise rather difficult shaft partner stainless steel (304 stainless steel) and achieve the best wear rates. Excellent wear results are also achieved with hard-anodised aluminium shafts. If your intended shaft material is not included in the test results presented here, please contact us.
iglidur J350 plain bearings are resistant to diluted acids and alkalis, alcohols, cleaning agents and lubricants. iglidur J350 is affected by esters, ketones, chlorinated hydrogens, aromatics and highly polar solvents.
All data at room temperature [+20 °C], + resistant 0 conditionally resistant - non-resistant
| Medium | Resistance |
|---|---|
| Alcohols | + |
| Hydrocarbons | + up to 0 |
| Greases, oils without additives | + |
| Fuels | + |
| Diluted acids | + |
| Strong acids | + up to 0 |
| Diluted alkalines | + |
| Strong alkalines | + |

Diagram 10: Influence of moisture absorption
X = moisture absorption [Gew.-%]
Y = reduction of inner ø [%]
The moisture absorption of iglidur J350 is low and can be neglected when using the standard plain bearing. Even when fully saturated, iglidur J350 does not absorb more than 1.6% of water.
| Maximum moisture absorption | |
|---|---|
| at +23°C/50% r. humidity | 0.3% weight |
| Max. moisture absorption | 1.6% weight |
iglidur J350 plain bearings are electrically insulating.
| Electrical properties | |
|---|---|
| Specific transitional resistance | > 1013 Ωcm |
| Surface resistance | > 1010 Ω |
Plain bearings made of iglidur J350 are resistant to radiation up to a radiation intensity of 2 · 102Gy.
iglidur J350 plain bearings have limited resistance to UV radiation.
In a vacuum, iglidur J350 plain bearings only outgas to a very small extent. Use in a vacuum is possible for dry bearings
[W/m · K] 0.24
ASTM C 177
(at +23°C) [K-1 · 10-5] 7
DIN 53752
[MPa] 60
iglidur J350 plain bearings are standard bearings for shafts with h-tolerance (recommended minimum h9). The bearings are designed for press-fit into a housing machined to a H7 tolerance. After installation into a nominal size housing, in standard cases the inner diameter automatically adjusts to the F10 tolerances. For certain dimensions, the tolerance deviates from this depending on the wall thickness (see product range).
Important tolerances according to ISO 3547-1 after the press-fit:
| Diameter d1 [mm] | Shaft h9 [mm] | iglidur J350 plain bearing F10 [mm] | Housing H7 [mm] |
|---|---|---|---|
| up to 3 | 0 - 0.025 | +0.006 +0.046 | 0 +0.010 |
| > 3 up to 6 | 0 - 0.030 | +0.010 +0.058 | 0 +0.012 |
| > 6 up to 10 | 0 - 0.036 | +0.013 +0.071 | 0 +0.015 |
| > 10 up to 18 | 0 - 0.043 | +0.016 +0.086 | 0 +0.018 |
| > 18 up to 30 | 0 - 0.052 | +0.020 +0.104 | 0 +0.021 |
| > 30 up to 50 | 0 - 0.062 | +0.025 +0.125 | 0 +0.025 |
| >50 to 80 | 0 - 0.074 | +0.030 +0.150 | 0 +0.030 |
| >80 to 120 | 0 - 0.087 | +0.036 +0.176 | 0 +0.035 |
| > 120 up to 180 | +0.1 - 0.000 | +0.043 +0.203 | 0 +0.040 |


In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm