PTFE-free & PFAS-tested linear technology is not expensive

Cost-effective linear carriages that do not contain PTFE, have been tested for PFAS and are FDA-compliant

Which drylin products without PFAS are available?

NT 60 telescopic rail

Cross-section of the PFAS-free WWP-10-30-06-LM bearing with PTFE FREE label.

WWP locking carriage

PFAS-free plastic prism slides with brass bushings.

NWV prism carriage with pre-load

PFAS-free TW-42-15 plain bearing unit from igus with metal housing.

Guide carriage TW-42

PFAS-free telescopic slide in black plastic with an orange marker.

Telescopic rail made of solid plastic NTP

Linearp plain bearing Hygienic Design with four blue units on two guide rods.

Linear guide for food technology

drylin R bearing mounted on a shaft.

Linear plain bearing RA160M

Linear slide with two guide rods and a mounting plate.

Stainless steel carriage WWT15

Linear axis with screw drive and carriage in a technical illustration.

Mini linear module with lead screw stepper motor

OFF-LINE configurator

Panel with color samples and an overlaid tools icon.

Curved linear guide

Consulting

I look forward to answering your questions

Michael Hornung
Michael Hornung

Produktmanager drylin Lineartechnik

+49 2203 9649 0Write e-mail

Shipping and consultation