Change Language :

Our drive technology offers lubrication-free linear axes that are driven by lead screw, toothed belt or gear rack. Both electric and manual drives are available with hand wheel or electric motor. In addition to numerous standard designs, at igus you will also find linear drives for special requirements, e.g. lightweight and ready-to-install linear axes made of plastic or solid stainless steel linear modules for heavy loads. The drive systems are characterised by a long service life, precision and high reliability. The drylin drive technology is also dirt-resistant, lightweight, quiet and suitable for almost all applications and industries around the world. All linear modules can be customised in our drive technology configurator according to your needs.
All of our linear drives from igus drive technology do not require the use of external lubricants. The movement of the linear modules is realised either via lead screws, toothed belts or gear racks. We offer you suitable solutions for the most individual applications.

Configure your customised linear axis now. Simply accurate to the millimetre and ready to install.
Lead screw drives offer high load capacity and are ideal for applications where precision and force transfer are important. They are well suited for vertical movements and heavy load applications. The lead screw drive ensures strong and accurate positioning.
Toothed belt drives are ideal for applications that require high speeds and dynamic movements. They offer high acceleration and repeatability. The toothed belt drive enables low-friction and quiet movement.
Rack and pinion drives offer a combination of high speed, precision and load capacity. They are particularly suitable for long distances and horizontal movements. The rack and pinion drive allows smooth and strong movement along the axis.
Our various linear drives offer a wide range of advantages for applications of all kinds.
Yes! The drylin E linear drives do not require any additional lubricants and are therefore particularly resistant to contamination. Our drive systems can even be used in sand, swarf and dust.
We have put together a selection of narrow and flat linear units for particularly small installation spaces. You can choose from linear axes with lead screw or toothed belt drive, which can be driven manually or by motor.
You can also use our ready-to-install linear modules for motorised lead screw drives. Thanks to the direct lead screw support in the motor, which is connected directly to your new linear module and therefore does not require a motor flange or coupling, you can save up to 35% installation space with the drive elements, depending on the version.
At igus, you will find numerous technical accessories for manual and electric drives. Our portfolio ranges from operating elements such as position indicators and hand wheels to fastening and assembly accessories and individual electric motors in a wide variety of designs. Here you will find an overview of all linear module accessories
For very long travels, we offer an endless gear linear module. This is based on a rack and pinion drive and can be expanded almost endlessly using an interlocking carriage profile. Several carriages can also be controlled in parallel or independently of one another.

With the online configurator for drive technology, you can enter your requirements and receive linear drives with lead screw, toothed belt or gear rack and pinion drive, which you can configure according to your needs. Motors, motor control systems and other accessories for your linear drives can also be ordered directly.

The Low Cost Automation product range offers you fast, simple and cost-effective components for automating your manual work steps in an effective way. Achieve a fast ROI thanks to our low prices and maintenance costs. What types of robots are available from igus and which type is the right one for your application? There are many factors that influence the selection of the right robot. Here you will find an overview of the most common robot types produced by igus in Germany and how to use them:

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm