Change Language :
You can sustainably and efficiently optimise your production processes with drygear gearbox technology. Our solutions are designed to improve existing production systems without the need for extensive modifications. The gearboxes can be easily integrated into existing systems.
For example, set-up times in customer projects are already reduced by up to 98% and the investment pays for itself in less than 30 days.
This has the following benefits for you:
Versatile and flexible applications with modular gearboxes
drygear gearbox technology uses plastic gears made of high-performance polymers. The gearboxes do not require any external lubricants and are therefore resistant to dirt. Maintenance and the associated costs are eliminated.
You won't need a single drop of lubricating oil for drygear gearboxes. This benefits not only our users, but also the environment. Our tribologically optimised materials also generate less abrasion, which means less energy is needed.
The drygear gearbox technology products withstand almost all conditions. We also have the right gearboxes and motors for you in our product portfolio for extreme temperatures from -30°C to +180°C.
Manufacturing with injection moulding or 3D printing guarantees cost efficiency and creates the geometrical freedom to optimise use of installation space. The flexible modular system allows the gearboxes to be expanded as desired and integrated into existing systems.
drygear plastic gearboxes impress with ultra-light materials thanks to motion plastics. This results in significantly less noise and vibration. For you as an operator, plastic gears - for example in robots - lead to an application that is up to four times quieter.
Around 50 in-house drygear test stations are available for individual customer tests. We also test our gearboxes daily for active research and development.

Our new products include
Our motto "Tech up, cost down" stands for technological progress and sustainability.
We also offer special sizes and customised solutions. Find out more about our drygear new products!

Plastic gears from igus - light, durable, lubrication-free
Our gears made of high-performance plastics impress with their wear resistance and maintenance-free operation - without any lubrication. Thanks to versatile manufacturing processes such as injection moulding, mechanical processing and 3D printing, we offer the right solution for every application, whether as a single piece or in series production.

Gearbox & drylin E - The perfect drive solution
Combine precise gearbox technology with the lubrication-free and low-maintenance drylin e drive systems from igus. Thanks to the modular design and versatile drive options - from stepper motors to DC and BLDC motors - you get an efficient and durable solution for your application. Ideal for smooth, quiet and energy-efficient operation.

Head of Business Unit drygear® Gears and Gearbox Technology
+49 2203 9649-9827Write e-mailIn person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm