Change Language :
What you will find on this page:
At igus® you will only find effective hybrid stepper motors. We always keep a large stock so that your desired motor is ready for dispatch within 24 hours. Here you will find 3 different versions of the popular stepper motors at a glance.

Very precise positioning is possible with stepper motor. The motors perform very small angular steps, which ensure particular precision. This is particularly important for applications that require high accuracy, such as CNC machines or 3D printers, and is a decisive advantage of the motors.

Stepper motors offer a high holding torque, which enables them to hold loads with low energy consumption. This is often particularly important in industrial applications. The torque of hybrid stepper motors is also very high in relation to their installation size.

Compared to other electric motors, stepper motors generate less heat during operation. The reason for this is the reduced current consumption and current reduction through a control system at standstill. In conjunction with a step angle encoder, the stepper motors can be operated like servomotors, which enables even lower energy requirements.

stepper motors can be controlled with simple control signals. The motors can be rotated precisely thanks to the step sequence control system. Thanks to the high torque, high accelerations and decelerations are also possible. This makes stepper motors ideal for applications where precise positioning is required.

With the purchasing aid for electric motors, you will be shown suitable motors from our portfolio after entering your requirements.
Common applications for stepper motors are all those that require accurate positioning and precise motion control. This applies, for example, to use in 3D printers, medical devices, CNC milling machines or in the automation industry in general.
The selection of the right stepper motor depends on several factors such as the required torque, the step angle resolution, the maximum operating speed and the environment. It is therefore essential to check the technical specifications and conditions carefully. Do you need help choosing the right stepper motor? No problem! Our experts will be happy to help you. Simply use our contact form.
stepper motors can be controlled extremely precisely, as they determine their position by a precise number of steps. The accuracy depends on the number of steps per revolution and the precision of the stepper motor control. The mechanical step resolution of the stepper motor allows positioning in the 1° range. Modern microstep controls reduce vibrations and enable even finer positioning, which can be less than 0.1°.
Our hybrid stepper motors combine the advantages of reluctance stepper motors and permanent magnet stepper motors. In direct comparison, they offer higher torques and a wider speed range. Thanks to their design with more complex stator windings, hybrid stepper motors also achieve better performance values and are therefore often the preferred choice for more demanding applications.
stepper motors function due to the interaction between the magnets in the rotor and the coils in the stator. By directing the flow of current into the coils, they generate a magnetic field that moves the rotor in precisely defined steps. This discrete movement enables precise positioning and repeatability.
The running times of stepper motors vary depending on the load, ambient temperature, control and the quality of the motor. In principle, stepper motors are designed for continuous operation and can run for up to 20,000 operating hours under normal operating conditions. For a longer service life and reliable performance, it is advisable to carry out regular maintenance work, such as cleaning the motors and checking the control electronics.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm