Change Language :
The lubrication-free drylin N pre-load prism slides guarantee a tight hold. The spring pre-load for all linear carriages can be selected from four classes. This makes precise adjustment possible without stick-slip effect. Pre-load class selection allows for defined displacement forces, which remain constant throughout product service life, and means that the carriage can hold loads in place.
The new pre-load prism slide with a width of only 20mm and a height of 8mm is ideal for medical technology and automotive applications. It saves 25% installation space and 40% weight compared to installation size 27. The systems are PTFE-free, PFAS-tested and low-fogging compliant.
The drylin NSV pre-load prism slides made of anodised aluminium profile offer defined displacement forces and consistent pretension for life. It is suitable for cameras, sensors and vehicle interiors.


drylin pre-load prism slides are used in particular where installation space is limited and requirements are high. The extremely compact and robust design meets the highest demands regarding accuracy and flexibility. The various widths and wide range of guide carriages make these slides suitable for a wide variety of applications.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm