After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Digitisation and data exchange have become indispensable in modern production. With only one core pair in the Single Pair Ethernet, igus offers you the possibility of a guaranteed future data exchange. Transmission rates of up to 1GBit/s are easily possible and the minimisation of the cable to only one pair of cores offers you further advantages. You can use the 25% thinner cable compared to the CAT5e cable (CFBUS.PUR.045) in a confined installation space. It saves a lot of space, which has a great influence on dynamic motion sequences in the machinery.
The newly developed, industrial-grade plug-in connectors from Yamaichi and Weidmüller offer an excellent shield connection and thus reduce electromagnetic interference (EMC). The company igus offers a chainflex type with a highly abrasion-resistant and notch-resistant PUR outer jacket, which is sold by the metre. All ready-to-connect Single Pair Ethernet (SPE) cables are 100% tested by igus and thus ensure safe and reliable data communication.
Part no. | Outer jacket material | Outer diameter (d) in mm | Cable structure | Bend radii | Price | ||
---|---|---|---|---|---|---|---|
CAT9471001 | PUR | 5,5 | (2x0,15)C | 12,5 x d | Upon request | ||
CAT9471002 | PUR | 5,5 | (2x0,15)C | 12,5 x d | Upon request | ||
CAT9471003 | PUR | 5,5 | (2x0,15)C | 12,5 x d | Upon request |