My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Linear technology in camera sliders

Configure and order products online

Here, you can assemble a double rail with carriage as you wish.
You can receive the systems already processed or without any drilled holes. drylin® W profile rails with standard holes or without holes can be delivered in one piece up to 4,000 mm long – your required length is individually cut to size. drylin® W profiles with 3/8" threaded holes are available in fixed lengths of 1,000 mm / 1,500 mm.