My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Configurator for drylin® T – automatic

Ordering a complete system

Configuration in just a few steps:

1. Choose the number of carriages
2. Choose the type of carriage
3. Enter the carriage length in mm
4. Choose the carriage options
5. Choose the rail options

Note:

You can find detailed information in the drawings below and also on the pages listed below. You can find more precise information on the floating bearing types within the construction rules.
 
A:Version with floating bearing in z-direction
B:Horizontal version with floating bearing in z-direction
C:Horizontal version with guide carriages at the side and floating bearing in the y-direction

1

Rail

2

Slide elements

3

Carriage with fixed bearings

4

Carriage with floating bearings LLZ or LLY

Floating bearing application

drylin® TKA-01 – complete system

Step 1

Select the installation size of the guide carriage.

technical drawing
Installation size of the guide carriage:
drylin® T system automatic drawing

Dimensions and technical data


Guide rails
 

Part No. Weight
[kg/m]
L
max.
a
-0,2
C4 C5
min.
C5
max.
C6
min.
C6
max.
h h1 K1 for screw
DIN 912
b ly
[mm4]
lz
[mm4]
Wby
[mm4]
Wbz
[mm4]
TS-01-15 0,6 4.000 15 60 20 49,5 20 49,5 15,5 10 M4 22 6.440 4.290 585 488
TS-01-20 1 4.000 20 60 20 49,5 20 49,5 19 12,3 M5 31 22.570 11.520 1.456 1.067
TS-11-20   4.000 20 120 20 79,5 20 79,5 19 12,3 M5 31 12.140 6.360 780 620
TS-01-25   4.000 23 60 20 49,5 20 49,5 21,5 13,8 M6 34 34.700 19.300 2.041 1.608
TS-01-30   4.000 28 80 20 59,5 20 59,5 26 15,8 M8 40 70.040 40.780 3.502 2.832
Standard hole pattern symmetrical C5: C6
 
Guide carriages
 
Part No. Weight
[kg]
H
±0,35
A C A1
±0,35
A2 C1 C2 C3 H1
±0,35
H5 K2 thread Tightening torque
max.
[Nm]
K3 for screw
DIN 912
TWA-01-15 0,11 24 47 74 16,0 38 50 30 9 4,0 16,0 M5 1,5 M4
TWA-01-20 0,19 30 63 87 21,5 53 61 40 10 5,0 19,8 M6 2,5 M5
TWA-01-25 0,29 36 70 96 23,5 57 68 45 11 5,0 24,8 M8 6,0 M6
TWA-01-30 0,50 42 90 109 31,0 72 79 52 12 6,5 27,0 M10 15,0 M8