Change Language :

Our bearings and cable guides made of high-performance plastic score points with their lightweight feature and quiet running. This makes them ideal for use in e-vehicles in particular, where the lightest possible assemblies that cause as little noise/BSR as possible are required.
Thanks to incorporated solid lubricants, our plain bearings, linear guides and coupling joints are completely maintenance-free. They withstand high temperatures, vibrations and shocks and are insensitive to dirt and corrosion-free.
Our compact energy chains ensure a reliable power supply for the increasing number of electrically controlled functions in vehicles - for example in sliding doors or seat adjusters. In tight installation spaces, they reliably carry the moving power and signal cables over countless cycles.

What exactly are PFAS, why are they so popular in the consumer sector and in industry, especially in the automotive sector? Why is there a threat of an EU-wide ban and what can companies do now?
The white paper sheds light on these questions and shows how igus, as a plastics processor, is responding to the planned restriction at an early stage and can offer its customers PTFE-free and PFAS-tested alternatives.

With iglidur plain bearings, costs can be reduced by up to 40%. They save up to 80% weight and thus reduce CO2 emissions. In addition, the bearings run very quietly, compensate for manufacturing tolerances and can be installed quickly and easily in sheet metal thanks to flexible installation concepts.

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Chat-Service
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.