Change Language :

For long vertical hanging applications where guidance using guide troughs is not possible for space reasons. Magnets hold the e-chain® in the specified direction and "fix" it to the metal wall of your RBG, for example. This reliably prevents the e-chain® from swinging out. The magsnape chain® is also very well suited for vertical circular movements (reverse bend radius), as magnets hold the outer radius of the e-chain® to the "reverse bend radius guide trough" and the e-chain® can be moved safely and smoothly.
Holds the e-chain® in a stable position for vertical, horizontal or even circular applications
Quick and easy installation
Equipped with damping elements to minimise noise
Easy to retrofit
Note: Only use magnetic metal in conjunction with the magsnap.
The interior separation with magsnap is only possible alternately.
**Typical areas of application:** Suspended applications, e.g: Storage and retrieval machines, lifts, automatic car parking stations and vertical applications with circular movements (reverse bend radius)
Order number
magsnap
[Wakoadd artnr="magsnap" text="Anfragen"]

In person
Monday to Friday: 7 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm