Change Language :

Three-dimensional movement with low height requirement
Safe and flexible guidance of the smallest hose < Ø 1 mm is the functional description of the innovative igus® e-cord micro cable carrier system. The flexible e-cord micro can be assembled modularly and thus customised to the movement in the machine. The predefined radii prevent the hose from kinking and ensure a smooth process without machine downtime.
The actual capillary tube is only as large as the needle of a syringe. To ensure that the capillary tube can be moved dynamically over the long term, it must not be bent to a radius of less than 45 mm. The e-cord micro was developed for this purpose. The capillary tube is first placed in a hose and this hose is then clipped into the holder. The flexible system now allows movements in several axes and the radius of 45mm is given throughout.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm