Change Language :
Safe and abrasion-resistant guidance of cables in cleanrooms
► Abrasion resistant
► IPA classification ISO Class 1
► Compact and modular design
► Easy to open and flexible filling
► Reclosable opening mechanism
To keep rooms free of particles, all machine components must be abrasion-resistant, including the energy supply systems. The e-skin corrugated tube supplies systems with data, media and energy without unwanted particles contaminating the air.
The e-skin is a corrugated tube consisting of an upper and lower shell that form a complete closure when connected. The simple, reclosable opening mechanism makes it easy to maintain and inspect the cables inside. e-skin therefore offers many advantages over conventional corrugated tubes and is available in three versions:
Real-world application

The e-skin corrugated tube is available in a closed version and a version with chambers that can be opened individually. This flexibility is unique on the market and represents an innovation. e-skin also has sufficient inherent rigidity and a defined bend radius (55 to 100mm).
The oval geometry ensures lateral stability. This allows for short unsupported lengths, even in confined spaces. Conventional corrugated hoses do not offer this option. The energy supply system is also quiet. It has a noise level of only 29dB (A), making it 5dB (A) quieter than standard clean cables.

1. Cleanroom ISO Class 1.
Virtually no wear and abrasion
2. Two-piece corrugated tube.
Consisting of upper and lower shells
3. Attachment from any side.
KMA mounting bracket, optionally with strain relief
4. Oval geometry.
Protection against unwanted lateral movement
5. Completely closed.
Protected against dust and water
6. Reclosable opening mechanism.
Opens and closes using a zip-lock principle
7. Optional vertical separation.
Consisting of individual dividers and full-width shelves
8. Minimisation of abrasion
With the new interior separation made of tribo-optimised iglidur material, wear can be reduced by up to 80%.

e-skin corrugated tube has been confirmed by the Fraunhofer IPA Institute in accordance with the ISO classification:
Tested at v = 0.5m/s, 1m/s and 2m/s, all with ISO Class 1

With the interior separation configurator for the e-skin corrugated tubes, you can create filling variants in seconds and configure complete e-skin corrugated tubes with interior separation and connection elements.
The new igus cleanroom laboratory was built by Fraunhofer IPA for the rapid development of particle-free motion plastics that are suitable for cleanrooms up to air cleanliness Class 1 in accordance with ISO 14644-1.
⬤⬤⬤⬤⬤ ideal | ⬤ rather less suitable | Yes | X No
| Corrugated tube e-skin SK | e-skin SKS corrugated tube | e-skin SKY corrugated tube | e-skin flat & CFCLEAN | Energy chain E6/E6.1 | |
|---|---|---|---|---|---|
| Class 1 according to EN ISO 14644-1 | ✔ | ✔ | ✔ | ✔ | ✔ |
| Modular design | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ |
| Components individually interchangeable | ✔ | ✔ | ✔ | ✔ | ✔ |
| Quick filling, openable | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
| Fast delivery | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
| Easy maintenance | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
| Available from stock | ✔ | ✔ | ✔ | ✔ | ✔ |
| Can be shortened | ✔ | ✔ | ✔ | ✔ | ✔ |
| Can be widened | X | X | X | ✔ | ✔ |
| High productivity rate | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⭘⭘ |
| No minimum order quantity | ✔ | ✔ | ✔ | ✔ | ✔ |
| Cost-effective | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
| Suitable for unsupported applications | ⬤⬤⬤⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ |
| For high dynamics | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ |
| Space-saving | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ |
| Fill weight | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⭘⭘⭘ | ⬤⬤⬤⬤⬤ |
| 36-month guarantee | ✔ | ✔ | ✔ | ✔ | ✔ |
| Saves resources | ✔ | ✔ | ✔ | ✔ | ✔ |
| Everything from one source (chain, cable, connector) | ✔ | ✔ | ✔ | ✔ | ✔ |
| Products also available individually | ✔ | ✔ | ✔ | ✔ | ✔ |
| Quiet, smooth operation | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ |
| Online calculation of service life | X | X | X | X | ✔ |
| Online interior separation configurator | ✔ | ✔ | ✔ | X | ✔ |
| Suitable for the following industries | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Bonding Dispenser Semiconductor industry FPD production Medical technology Microelectronics AOI | Electrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots Packaging Plotters/printers Medical technology |
| Buy now | Buy now | Buy now | Buy now | Buy now |
e-skin flat cable guidance system with CFCLEAN stranded structure for cable guidance in display and semiconductor manufacturing and in the production of LCD/LED panels:
► Modular and compact design
► Quick cable replacement
► Cleanroom-compatible according to IPA ISO Class 1
► High reliability thanks to coordinated CFCLEAN stranded structure
► Available from stock


In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm