Comparison of two cable protection systems with “VS”.

THE alternative to PTFE trackless cables: stranded structure CFCLEAN with e-skin flat

►Modular ►Cable change in a few minutes ►Cost-effective ►Sustainable

Selection guide for energy supply in cleanrooms

Further development with e-skin flat and CFCLEAN

  • Prototypes available from stock
  • No minimum order quantity
  • Flexibility regarding application changes due to simple replacement of CFCLEAN or e-skin flat pods
  • Flexible length and width
  • Conserves resources, is service-friendly thanks to easy replacement of each individual element

Disadvantages of trackless cables (ribbon cables)

  • Long prototyping phase due to complex manufacturing processes
  • High prototype costs
  • Cannot be flexibly modified after completion
  • In the event of service, the entire trackless cable must be replaced
  • Ecologically and economically questionable due to waste of resources in the event of damage

System design comparison

e-skin flat with stranding elements

  • Highly abrasion-resistant welded film to protect the stranding elements and minimise abrasion
  • Reduced weight and outer diameter due to absence of outer jacket
  • Extremely flexible braiding made of copper wires with 90% optical coverage for maximum EMC protection
  • Special TPE insulation for highly dynamic applications
  • Special stranding structure for maximum service life

Trackless cables (ribbon cables)

  • Multi-layer jacket that holds individual stranded cores together:
    • Thin PTFE outer film
    • PUR inner layer
    • Thin PTFE outer foil
  • One closed, non-separable system
  • Stranded cores are inseparably connected to each other
  • Individual elements cannot be replaced; entire systems must be changed

Quality: proven and tested

4-year guarantee and UL-verified

More information

Cleanroom e-chain with enclosed cable guidance.

Energy supply systems in the cleanroom

Certifications and seals of approval

ESD cable chain for cleanrooms with two cable carriers in front of a circuit board background.

Further cleanroom products

Consulting

I look forward to answering your questions

Shipping and consultation