Low-clearance lead screw nuts

What should you do in the event of unwanted axial clearance?

What is axial clearance anyway?

What is the axial clearance?

What options does the igus product range offer in this case?

Low-clearance lead screw nuts

The zero-backlash lead screw nut

  • Lifelong minimal axial backlash
  • More precise positioning and infeed movements
  • In dryspin high helix threads
  • Flange lead screw nut
  • Thread direction: RH
  • Material: iglidur J
Zero-Backlash
Preload
Preload

Zero-backlash: Technical data

ThreadMax. static axial F [N]Max. idling torque (with spring)170) from [Nm]Part number
Ds5x5750.02DST-JFRM-ZB-0001-DS5X5
Ds6.35x2.54750.005-0.02 DST-JFRM-ZB-0001-DS6.35X2.54
Ds6.35x5.08750.005-0.02 DST-JFRM-ZB-0001-DS6.35X5.08
Ds6.35x12.7750.005-0.02DST-JFRM-ZB-0001-DS6.35X12.7
Ds6.35x25.4750.005-0.02DST-JFRM-ZB-0001-DS6.35X25.4
Ds8x101500.01-0.03 DST-JFRM-ZB-0001-DS8X10
Ds8x151500.01-0.03 DST-JFRM-ZB-0001-DS8X15
Ds8x241500.01-0.03DST-JFRM-ZB-0001-DS8X24
Ds10x121500.01-0.04 DST-JFRM-ZB-0001-DS10X12
Ds10x251500.01-0.04DST-JFRM-ZB-0001-DS10X25
Ds10x501500.01-0.04DST-JFRM-ZB-0001-DS10X50
Ds12x35000.08DST-JFRM-ZB-0001-DS12X3
Ds12x55000.08DST-JFRM-ZB-0001-DS12X5
Ds12.7x12.75000.08DST-JFRM-ZB-0001-DS12.7X12.7
Ds12x155000.08DST-JFRM-ZB-0001-DS12X15
Ds12x255000.08DST-JFRM-ZB-0001-DS12X25
Ds14x45000.08 DST-JFRM-ZB-0001-DS14X4
Ds14x255000.08DST-JFRM-ZB-0001-DS14X25
Ds14x305000.08DST-JFRM-ZB-0001-DS14X30

The pre-load lead screw nut

  • For high helix threads up to a thread diameter of 6.35mm
  • Cylindrical lead screw nut with flange
  • Thread direction: right-hand thread
  • Material: iglidur J
Preload
Preload
Preload

Preload lead screw nut: Technical data

ThreadMax. static axial F [N]max. idling torque (with spring) from [Nm]Part number
Ds6.35x1300.10DST-JFRM-PL-0001-DS6.35X1
Ds6.35x2.54 300.10 DST-JFRM-PL-0001-DS6.35X2.54
Ds6.35x5.08300.10DST-JFRM-PL-0001-DS6.35X5.08
Ds6.35x6.35300.10DST-JFRM-PL-0001-DS6.35X6.35
Ds10x2400.10 DST-JFRM-PL-0001-DS10X2
Ds10x3400.10DST-JFRM-PL-0001-DS10X3
Ds10x12350.15 DST-JFRM-PL-0001-DS10X12

The low-clearance lead screw nut

  • Reduced axial clearance due to circumferential radial pretension
  • Very quiet operation due to reduction of possible vibrations
  • Cost-effective alternative to the zero-backlash nut
  • In dryspin high helix and trapezoidal thread up to thread diameter 14mm
  • Flange lead screw nut
  • Thread direction: RH
  • Material: iglidur J
Preload
Preload
Preload

Low-clearance lead screw nut: Technical data

dryspin high helix thread

ThreadMax. static axial F [N]max. idling torque (with O-ring) from [Nm]Part number
Ds6.35x2.54400.005DST-JFRM-LC-0001-DS6.35X2.54
Ds6.35x5.08400.005DST-JFRM-LC-0001-DS6.35X5.08
Ds6.35x12.7400.005DST-JFRM-LC-0001-DS6.35X12.7
Ds6.35x25.4400.005DST-JFRM-LC-0001-DS6.35X25.4
Ds8x10750.01DST-JFRM-LC-0001-DS8X10
Ds8x15750.01DST-JFRM-LC-0001-DS8X15
Ds10x12750.01 DST-JFRM-LC-0001-DS10X12
Ds10x25750.01DST-JFRM-LC-0001-DS10X25
Ds10x50750.01DST-JFRM-LC-0001-DS10X50
Ds12x51250.03DST-JFRM-LC-0001-DS12X25
Ds12x251250.03DST-JFRM-LC-0001-DS12X5
Ds14x251250.03DST-JFRM-LC-0001-DS14X25
Ds14x301250.03DST-JFRM-LC-0001-DS14X30
Ds14x40.61250.03DST-JFRM-LC-0001-DS14X40.6

dryspin trapezoidal lead screw nut

Thread single startMax. static axial F [N]max. idling torque (with O-ring) from [Nm]Part number
Tr8x1.5750.01-0.03JFRM-LC-0001-TR8X1.5
Tr10x2750.01-0.03JFRM-LC-0001-TR10X2
Tr10x3750.01-0.03JFRM-LC-0001-TR10X3
Tr12x31250.06JFRM-LC-0001-TR12X3
Tr12x41250.08JFRM-LC-0001-TR14X3
Tr14x41250.08JFRM-LC-0001-TR14X4

dryspin trapezoidal lead screw nut multi start

Thread multi start
Tr06x2P1400.01-0.03JFRM-LC-0001-TR06X2P1
Tr12x6P31250.06JFRM-LC-0001-TR12X6P3

The anti-backlash lead screw nut

  • Reduction of noise and vibrations
  • For trapezoidal threads up to a thread diameter of 24mm
  • Cylindrical and flange lead screw nuts
  • Thread direction: RH and LH
  • Material: iglidur J and iglidur R
Preload
Anti-backlash
Anti-backlash

Anti-backlash lead screw nut: Technical data

Cylindrical trapezoidal lead screw nut

ThreadEffective support surface [mm2]Max. static axial F [N]Part number
Tr8x1.5228683JSRM-AB-2220-TR8X1.5
Tr10x2283848JSRM-AB-2220-TR10X2
Tr12x33961.188JSRM-AB-2220-TR12X3
Tr16x47042,111JSRM-AB-2220-TR16X4
Tr18x49052.714JSRM-AB-2220-TR18X4
Tr20x41,1313.393JSRM-AB-2220-TR20X4
Tr24x51.6214.863JSRM-AB-2220-TR24X5

Trapezoidal lead screw nut with flange

Thread iglidur® JEffective support surface [mm2]Max. static axial F [N]Part number
Tr10x23531,060JFRM-AB-2220-TR10X2
Tr10x33341,001JFRM-AB-2220-TR10X3
Tr12x33961.188JFRM-AB-2220-TR12X3
Tr14x44711,414JFRM-AB-2220-TR14X4
Tr16x26131,838JFRM-AB-2220-TR16X2
Tr16x47042,111JFRM-AB-2220-TR16X4
Tr18x49052.714JFRM-AB-2220-TR18X4
Tr20x41,1313.393JFRM-AB-2220-TR20X4
Tr24x51.6214.863JFRM-AB-2220-TR24X5

Cylindrical trapezoidal lead screw nut iglidur R

Thread iglidur® REffective support surface [mm2]Max. static axial F [N]Part number
Tr10x2283424RSRM-AB-2220-TR10X2
Tr12x3396594RSRM-AB-2220-TR12X3
Tr16x47041,056RSRM-AB-2220-TR16X4
Tr18x49051,357RSRM-AB-2220-TR18X4
Tr20x41,1311,696RSRM-AB-2220-TR20X4
Tr24x51.6212.432RSRM-AB-2220-TR24X5

Trapezoidal lead screw nut iglidur R

Thread iglidur® REffective support surface [mm2]Max. static axial F [N]Part number
Tr10x2353530RFRM-AB-2220-TR10X2
Tr10x3334501RFRM-AB-2220-TR10X3
Tr12x3396594RFRM-AB-2220-TR12X3
Tr14x4471707RFRM-AB-2220-TR14X4
Tr16x2613919RFRM-AB-2220-TR16X2
Tr16x47041,056RFRM-AB-2220-TR16X4
Tr18x49051,357RFRM-AB-2220-TR18X4
Tr20x41,1311,696RFRM-AB-2220-TR20X4
Tr24x51.6212.432RFRM-AB-2220-TR24X5