Automatic throttle system in the aircraft simulator

Aircraft throttle
  • What was needed: A replica of the throttle flaps for simulated 737 NG and 737MAX aircraft, which can be adjusted automatically by the autopilot, but also manually without any problems
  • Requirements: Reduced installation space with the same functionality, robust enough to be used in all climate zones of the world over the long term, possible reverse drive, cost-effective, lubricate-free and maintenance-free, corrosion-free
  • Products used: dryspin® high helix lead screws with matching lead screw nuts in 50mm pitch, supported by drylin® R linear plain bearings
  • Success for the customer: The lead screw drives were used to control the two throttle levers. The system worked so well that a similar system was also used to drive the speedbrake lever (to control the simulated air brakes) installed in the same throttle module. The products were the perfect blend of low cost, high reliability and very simple reverse control. The low costs made it possible to meet the target price for the simulated throttle valves. High reliability means no need to worry about units wearing out or failing in the field. Simple reverse control means that the lead screw drives can be turned back very easily, giving the levers the perfect feel and power.
Aircraft throttle

Aircraft throttle application description

Aircraft throttle

Products used

High helix lead screw

Lead screw

High helix lead screw nut

Lead screw nut

Linear slide bearing

RJIP

Configure lead screw drive:

Filling system

Consulting

I look forward to answering your questions

Shipping and consultation