Change Language :

Winner of the green manus awards 2025:
This system from TSE, the largest solar energy producer in France, allows arable land to be utilised twice. A five-metre-high roof made of pivoting solar panels generates electricity and protects the cultivated area at the same time. The shading panels reduce evaporation, improve the water reserves in the soil and protect the plants from high temperatures and hail. The high elevation offers space for large crops and agricultural machinery and can be optionally equipped with an irrigation system that reduces water consumption by 30%.
The fact that the solar modules are pivoting rather than locking and follow the position of the sun ensures a better energy yield. And to ensure that the movement functions reliably even without constant maintenance, TSE relies on lubrication-free igubal pillow block bearings.

What was needed: Self-adjusting bearing on the pivoting square profiles of the solar modules
Requirements: Lightweight, lubrication-free, resistance to UV radiation, pesticides and high and low temperatures, high static load capacity, angle compensation
Industry: Renewable energies, photovoltaics
Success for the customer: With igubal ESQM pillow block bearings, which are specially developed for use in PV tracker systems, TSE can save on maintenance and thus reduce the operating costs of the system. The two-part bearing structure and the angle-compensating spherical ball also simplify the design and enable quick and easy installation.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm