Lubrication-free shaft guides for laboratory presses

Sliding under the toughest conditions

Profile

  • What was needed: drylin R shafts and flange mounted bearings with liners made from iglidur X material
  • Requirements: High temperatures up to 400°C, pressing forces up to 70 tonnes
  • Industry: Plastics machinery
  • Success for the customer: Our drylin R shaft guides with liners made of iglidur X material can withstand pressure loads, very high and even sub-zero temperatures while remaining dimensionally stable.
View on laboratory presses with four-column unit

Problem

Solution

More pictures of the application example

Hand lever press: The press plates are moved by the four-column unit.
Stainless steel shaft with flange and polymer liner attached to the laboratory press
Assembled fixed flange bearing

Consulting

I look forward to answering your questions

Shipping and consultation