Thrust washers for high precision and maintenance-free use in thermal shakers

iglidur® Thrust washers at 3,000 revolutions per minute in thermal shakers for laboratories

Profile

  • What was needed: iglidur® G thrust washers
  • Requirements: No vibrations and imbalances should occur when the tubes with laboratory samples are accelerated at up to 3,000 revolutions per minute and heated up to 99 °C.
  • Industry: Medical technology
  • Success for the customer: The integrated 3-dimensionally controlled guidance of the shaking movement enables planar and vibration-free working for the first time, even at very high shaking frequencies of up to 3000 rpm, and delivers excellent results in temperature-controlled mixing.
Thermal shaker and exploded view of a medical laboratory device.

Problem

Solution

Consulting

I look forward to answering your questions

Shipping and consultation