Change Language :
The conveyor technology specialist Unipack relies on motion plastics for a customer in the processing of paper and polystyrene. Linear and plain bearings, flange mounted bearings and slewing ring bearings support the fast, precisely timed motion sequences in rotary tables, lifting conveyors and a forklift for polystyrene sheets. As they are completely lubrication-free and maintenance-free, the polystyrene and paper plates cannot be contaminated, while service calls have been reduced to a minimum.



iglidurJFM-2023-21, JTM-2036-015


PRT slewing ring bearings, which have a long service life and do not require external lubrication, are used in several rotary tables.

High mechanical strength is required in the forklift. Here, igubal flange mounted bearings and iglidur plain bearings were installed, for example to hold the pivotable side plates of the forklift.

For vertical transport, Unipack relies on drylin linear guides and carriages for its conveyor technology. They support high movement accuracy at high lifting speeds.