Change Language :

Standard version: black (other colours available on request)
Module Connect adapter - saves installation time
The new Module Connect adapter is specially designed to make the interface concept, Module Connectand to connect the energy chain with its cables even more easily. The pre-assembled e-chain® is a coherent system and can be installed directly.
The e-chain® and the Module Connect are standardised. Depending on the chain series, chain width and number of Module Connect connectors, a customised chain adapter is produced using 3D printing. (The possibility of a plastic injection-moulded part can also be tested.) The adapter is simply attached to the Module Connect and can then be attached to the chain using a snap-in mechanism.
This means that the entire assembly of a readychain® standard including Module Connect is a coherent system, i.e. the connector assignment and cable lengths are clearly defined.
We have developed the Module Connect adapter for this purpose
... available from stock!
For users who want to configure their own customised interface, there are now Module Connect sets with three or four cable entries.
They consist of carrier housings, grommets, sealing inserts and strain relief. Accessories such as single and double locking devices and fixing elements can be ordered to suit the application. Contact inserts for customised configuration are also available directly from igus®!


In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm