Change Language :

How do energy chains behave in oil? To answer this question from a customer, igus® tested the behaviour of the e-chain® B15 series in combination with five specified oils in its own test laboratory. The energy chains were run continuously over a period of 30 days and sprayed daily with the liquids to be tested.
Chain type: B15.038.075.0
travel: 1000 mm
tested cycles: 759,287
The subsequent tensile test with the e-chain® specially tested for this customer made it clear that despite the long-term exposure to these special oils, a weakening of max. 11 % is to be expected.

Further information

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm