Change Language :
Cost-effective, robust e-tubes with an inner height of 26, 40, 48 or 75mm. Openable and removable lids along inner or outer radius, openable from both sides. Designed to provide a tight seal, with strong double stop-dogs for high fill weights and unsupported lengths.
Advantages of System R2.1:

inner height hi: 48 mm
inner width Bi: 50 - 250 mm
bend radius R: 100 - 250 mm
Unsupported length: ≤ 2.75 m

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm