Change Language :

Modular, one-piece belt for simple applications - with the new E1, additional areas of application can be opened up where energy chains were previously too expensive. E1 is cost-effective for large quantities, quick to assemble and ensures order and safety wherever cables need to be moved from time to time.
Typical industries and applications: Automotive sector, office technology, machine construction, electronic devices, light mechanical engineering, etc.
Hinged on the outside

inner height hi: 10 mm
inner width Bi: 13 mm
bend radius R: 38 mm
pitch: 25 m

inner height hi: 17 mm
inner width Bi: 21-44 mm
bend radius R: 28 mm
pitch: 25.5 m

inner height hi: 18 mm
inner width Bi: 15 mm
bend radius R: 28 mm
pitch: 25.25 mm

inner height hi: 20 mm
inner width Bi: 15 mm
bend radius R: 28 mm
pitch: 25 mm
e-chain® on a conveyor belt
cost-effective solution for high quantities
E1: e-chain® on one belt
Length per chain band 255 mm
Can be shortened and extended as required thanks to moulded, modular chain band
Easy to unfold
Connection bracket for connecting several chain bands
Can be fastened through the hole on the chain band
Various materials possible
Typical industries and applications
General construction machinery
Automotive sector
Office technology
Machine construction
Electronic devices
Light mechanical engineering etc.

UL94-V2 classification

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
(not available from December 24 to January 4)
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm
(not available from December 24 to January 4)