Change Language :

System T3 combines quiet running, low noise levels, simple installation and cost-effectiveness. The interlocking side hinges replace the conventional pin/bore connection and prevent relative movements between the joints. This achieves almost complete freedom from wear (cleanroom). The geometry of the T-belt means that virtually no polygon effect is created when the energy chain is laid down. The T-belt runs very harmoniously and smoothly and is particularly low vibration and quiet. In order to reduce production and assembly costs, the T-band is not mounted individually, but in a length of 8 chain links - similar to the E3 system. Due to its low dead weight, the T-belt is suitable for applications with rather low filling weights and short strokes, combined with high accelerations and speeds.
Typical industries and applications
Printers and plotters, cleanroom applications, semiconductor production and processing, optics, pick-and-place machines, measurement technology

IPA Classification - Report IG1303-640-1
ISO Class 2, according to standard DIN EN ISO 14644-1 for system T3, series T3.29.050.038.0 at v = 0.5 m/s, 1 m/s, 2 m/s

In person
Monday to Friday: 7 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm