Change Language :

The E3 system combines small pitch, quiet running, low noise, stability, simple installation and cost-effectiveness. The spring element as a connector replaces the pin-hole principle and prevents relative movements between the joints. This achieves almost complete freedom from wear (cleanroom). In order to reduce manufacturing and assembly costs, the spring band is not mounted individually, but in a length of ten chain links.
Typical industries and applications
Semiconductor production and processing, optics, pick-and-place machines, conveyor technology, measurement technology, printers and plotters, cleanroom applications, general mechanical engineering

inner height hi: 10 mm
inner width Bi: 20 - 60 mm
bend radius R: 15 - 48 mm
pitch: 16.7 mm

inner height hi: 15 mm
inner width Bi: 20 - 60 mm
bend radius R: 32 - 75 mm
pitch: 16.7 mm

inner height hi: 22 mm
inner width Bi: 20 - 60 mm
bend radius R: 44 - 75 mm
pitch: 16.7 mm

IPA Classification - Report IG0704-400: ISO Class 1, according to standard DIN EN ISO 14644-1 for system E3, series E3.15.040.075.0 at v = 0.5 m/s, 1 m/s, 2 m/s

iF - Design Award 2005

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm