Change Language :

Weight reduction, a larger interior space and price reduction are combined with a compromise in strength. The specification of the E4/light system: a reduced thickness of the side panels (for all series) and a thinner crossbar (for some series: 14240, 14340). E4/light e-chain® achieves solutions with an optimal price-performance ratio for many industries. Especially for short travels, suspended and small upright designs. E4/light types are often the first choice.
Typical industries and applications
Machine tools, conveyor technology, stone cutting machines, woodworking machines, vehicles, construction machinery, limited use of long travels, general mechanical engineering, etc.

inner height hi: 86 mm
inner width Bi: 50 - 400 mm
bend radius R: 150 - 600 mm
pitch: 91 mm

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm