Change Language :
Example: PACK.E4.32.10.125.0.8000 | travel distance: 8 m | inner height: 32 mm | inner width: 100 mm | bend radius: 125 mm****bend radius: 125 mm
Designation
Example image
part number
Number of pieces
Chain links:
E4.32
87 chain link
mounting bracket:
E4.320.10.1.12.C.A2
1 set
separator:
32.1.1
176 piece.
Strain reliefs
3050.ZC.A
4 piece.
guide trough without/with glide bar
972.30.SL
972.31. SLH
2 piece.
3 piece.
fixed end module:
972.80.4
1 piece.
Mounting sets:
960.30.225
6 piece.
screwdriver
MAT0050145
1 piece.

chainflex® cable

smart plastic

iSets
Further complete energy chain sets at a glance

Knowledge Base
All important information about energy chain systems

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Thursday: 8 am – 6 pm
Friday: 8 am – 5 pm
(not available from December 24 to January 4)
WhatsApp-Service
Monday to Thursday: 8 am – 4 pm
(not available from December 24 to January 4)