Change Language :

plane-chain mini
Safe guidance for side-mounted e-chains®, even over very long travels. Channels on both sides, as well as the moving end and the fixed end. By slightly raising the chain radius, the e-chain® can be transferred from one channel to the other while moving. Flat design, easy to adjust and very smooth running.


The convex shape of the trough allows the E6 series energy chain to travel safely in two recessed channels. With its low friction factor, the stainless steel trough ensures a long service life for the energy chain. A special plastic insulating layer can be used on the outside of the channel to provide additional noise insulation for the system. Thanks to the lightweight components, the energy chain solution can be easily mounted below the ceiling for linear robots, for example.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm