GLV micro - Vertical guide trough for shuttle lifters

Design study: Vertical safe guidance in confined spaces

igus linear system with vertical cable carrier and carriage.

Tech up

  • Compact and favourable guidance system for minimal installation space
  • Reliable guidance of the energy chain with high dynamics
  • Reliable data transmission via cable instead of expensive optical data transmission

Reduce costs

  • Fail-safe
  • Quick assembly
  • Low maintenance

Evidence

  • Tests in the igus® laboratory

sustainability

  • No need to replace sliding contact (compared to busbar system) Have
  • your energy chain or drag chain recycled at the end of its life cycle in the igus® Chainge® recycling programme. No matter which manufacturer.
  • igus® has been an investor in Mura Technology from the very beginning and is promoting chemical recycling. From plastic waste to crude oil in 20 minutes.

Other vertical cable carrier systems

igus Liftband cable manager with guided cables in three views.

Alternative to the cable reel

  • Lighter and less installation space
  • Easily realise vertical applications
  • Acceleration up to 2 m/s2
  • max. extension length 13 m
  • bend radius of the cable up to 250 mm
igus guidelok chain on a vertical guide with a fastening element.

In the case of high lateral acceleration

  • Modular design
  • Particularly quiet and space-saving design
  • Also for high dynamics and lateral acceleration
  • Easy accessibility for servicing
  • Quick and easy assembly
Zigzag cable carrier guided over a machine.

Guide systems

  • Very high travel distances are possible
  • Low abrasion, as there is almost no friction
  • Low restriction of the bend radius of cable
  • Quiet and very space-saving
  • Simply push in the cable

You might also be interested in

energy chain standard programme

igus e-chain with multicore cables and an open link.

energy chain configurator

e-Chains and configurator for ready-to-connect energy guidance in the online tool.

Savings potential

igus products in an orange pattern with the text “Reduce costs, improve technology”.

Recycling programme

Consulting

I look forward to answering your questions

Shipping and consultation