Change Language :

inner height Hi: 56 mm
inner width Bi: 112 - 262 mm
bend radius R: 135 - 500 mm
Simple guide elements for quick installation on the ground are available for the autoglide E4.1AG. The run-over eccentric floor guides (1) are attached to the ground every 2 metres. The glider (2) attached to the moving end threads the energy chain and keeps it securely on track.
Part No.. Floor guide (1)
For e-chain® series
AG.380.BF
universal
[Wakoadd artnr="AG.380.BF" text="Anfragen"]
Part No.. Glider (2)
For e-chain® series
AG.280.OF
E4.32
[Wakoadd artnr="AG.280.OF" text="Anfragen"]
AG.380.OF
E4.42
[Wakoadd artnr="AG.290.OF" text="Anfragen"]
906.125.OF
E4.56
[Wakoadd artnr="906.125.OF" text="Anfragen"]

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm