Change Language :

33 % cost savings
Expansion of the successful E2.1 programme. Closed (non-opening) versions now also available with inner height 38 mm. Cost-effective with increased additional load, therefore ideal for guiding hydraulics. In 4 widths (50, 75, 90 and 100 mm).
| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radii [mm] | Pitch [mm] |
|---|---|---|---|---|---|---|
| E2C.38 | 38 | 50 | 50 - 125 | 67 - 142 | 063 - 250 | 56 |

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm