Change Language :
Inner width up, outer width down
The new E2C.10L in the E2.1 design offers more inner space with a reduced outer width. The chain is produced from the recycled material igumid® CG as standard and is available in inner widths of 6 and 10 mm to start with. Other widths upon request.
| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radius [mm] |
|---|---|---|---|---|---|
| E2C.10L | 10 | 12 | 6 - 10 | 10 - 14 | 018 - 038 |
The range of products made from CG material continues to grow. New parts are constantly being tested in the laboratory and their suitability checked so that we can give customers the service life calculation and reliability they have come to expect from us. That is igus® quality.
E2 micro e-chains are very small, lightweight one-piece and two-piece energy chains and therefore ideal for highly dynamic applications. E2 micro e-chains are strong and available in many designs.


In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm