Change Language :

[New] [certified]
Two years ago, the E6.29 was the first certified energy chain for dry cleanrooms. Now, together with the Fraunhofer IPA, we have developed two new certificates that confirm the cleanroom suitability of the igus energy chains in long-term tests: The two new certificates are divided into pre-ageing and ageing behaviour.
| Ageing behaviour in the dry cleanroom, test parameters | Result |
|---|---|
| Test 1, new, (after run-in phase 0 cycles) | 4 |
| Test 2, after 2 months (3.2 million cycles) | 4 |
| Test 3, after 4 months (5.1 million cycles) | 4 |
| Test 4, after 6 months (7.5 million cycles) | 4 |
| Test 5, after 8 months (10 million cycles) | 4 |
| Test 6, after 10 months (15.1 million cycles) | 4 |
| Overall result | Cleanroom class 4 |