SHT-XY-ESJ-1040 - stainless-steel XY table

Compact, low-profile structure

Cross table with drylin linear guides, two adjustment axes and hand levers.
  • For manual adjustments
  • Flat and compact
  • High torsional strength
  • Made entirely from VA and 316 stainless steel
  • 100% lubrication-free
  • Chemical-resistant and corrosion-free
  • Accessories available

Product services

Download technical data

Request a quotation

Technical options

Bearing materials

Four drylin plain bearing materials in different colors as cylindrical samples.

Lead screw clamp

  • Shaft clamping flange is attached to the position indicator for clamping of the lead screw
  • Prevents the lead screw from accidental rotation
  • Material: plastic housing with aluminium shaft clamp
  • Colour: black
drylin spindle clamp with lever.

Digital position indicator

Drylin position indicator with digital display and rotary knob.

drylin hand wheels

drylin handwheel for a linear module, two views.

Consulting

I look forward to answering your questions

Shipping and consultation