iSet - Sophisticated engineering made simple. Complete sets in just three clicks!
Now you can save time and money with our complete energy chain set. No need to spend lots of time looking for the right energy chain series and relevant accessories. We assemble the complete energy chain set. All important components are carefully selected - from energy chains and mounting brackets to guide troughs. Click on a complete set to learn more: View the interactive model and download data sheets, white papers, and 3D CAD.
Long travels (up to 24m) from the igus modular system
Especially suitable for cranes, material handling, bulk handling, and much more. Also as an alternative to cable trolley systems. Complete E4.1 set for gliding travel distances from 8 to 24m
Especially well suited to storage and retrieval units and use in intralogistics and crane systems. Also as an alternative to busbar systems. Complete autoglide 5 set for self-guiding travels from 10 to 60m
Enclosed energy chain system, protected from wind and weather
Especially well suited to energy supply for scrapers, rakes and other sewage treatment and hydroelectric plants. Also as an alternative to motor cable drums. Complete basic flizz set for enclosed travels from 10 to 100m
Corrosion-protected rotation (up to 360 degrees) in confined spaces
Suitable for small measuring and handling machines, camera applications and much more. Also as an alternative to solutions with slip ring contacts. Complete PRM set for rotary movements of up to 360 degrees.
Particularly suitable for heavy-duty applications, ship-to-shore cranes, general mechanical engineering, and many other applications. Also as an alternative to cable trolley systems. Complete set 4040RHDB for very long rolling travels: from 25 - 200m
Ideal for X- and Y-axis and hose system reinforcement
Cost-effective energy chains suitable for DIY CNC milling. Complete E2i.26 and B15i set for travels from 300 - 3,000mm. e-rib for corrugated pipe reinforcement, nominal width 36mm.
Compact, for safe guidance of energy, data, and air in ONE system
Suitable for industrial doors, sliding doors, sewage treatment plants and conveyor technology. Also as an alternative to busbar systems. Complete set for total lengths of 1-10m
Long unsupported travels, strong, vibration-proof and compact
Suitable for construction machinery, lifting equipment, telescopic loaders, work platforms. The best mix of lightweight plastic and strong steel. Complete set for total lengths of 6 - 18m
The new standard for circular movements of up to 380 degrees
For all rotating applications in almost all industries with an outer diameter of up to 2.8 meters. Complete steel rotation module (SRM) set for rotary movements of up to 380 degrees.