iSet basic flizz | Travel 10 - 100m

Energy chain system: basic flizz

Complete set includes:
E4.28 energy chain series, mounting brackets, strain relief, separators, enclosed stainless steel guide trough, floating moving end (FTA), installation sets, adjustable moving end arm

Dimensions:
Inner height: 28mm
Travel: 10 - 100m
Inner width: 52mm
Bend radius: 100mm

Applications:
Wastewater treatment plants, longitudinal scrapers, sand traps, grease traps, wastewater treatment, electroplating plants, cranes, plant construction, locks
Shop                        3D-CAD

Parts list


Article designationExample picturesQuantity
E4.28 energy chain seriesE4.28.052.100.0 x 123 - 1101 links
Mounting brackets916.809.1.052.VS.E.A2 x 1 set
Separators28.1 x 124 - 1102 units
Strain reliefCFB.001 x 1 unit
Guide trough without glide barIE31.3134.E x 2 - 17 units
Guide trough with glide barIE31.3217.E x 1 - 16 units
Installation setsIE31.3138.E x 5 - 35 units
Fixed end moduleIE31.3220.E x 1 unit
Floating moving end (FTA)IE20.2500.05.ST.05.E x 1 unit
Adjustable moving end armIE20.2500.05.ST.05.E x 1 unit

Features and benefits

The basic flizz is a complete system for mobile energy supply to scrapers, rakes and other sewage treatment and hydroelectric power plants. It consists of an energy chain filled with chainflex cables, guided safely in a weatherproof stainless steel enclosure.
  • Low-maintenance system for travel lengths of up to 100m
  • Protection against weather and dirt exposure
  • No slip ring contact (as with cable reels)
  • Cables or hoses can be easily retrofitted as required
  • Reduce power costs - directly driven by the scraper. No additional drives needed (as is the case on cable reels)
  • Cost-effective, fully enclosed complete system

Application examples


Suitable products

chainflex cables

  • Largest assortment with 1,354 cable types
  • Fail-safe, with 36-month guarantee
  • From a length of 1m within 24hrs

smart plastics

  • Condition monitoring
  • Avoid expensive production losses caused by unplanned plant downtime
  • Reduce maintenance and servicing costs

Further information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems