iSet e-loop

Energy chain system: e-loop

Complete set includes:
e-loop system, mounting brackets, strain relief elements

Dimensions:
Inner diameter: 150-360mm
Outer diameter: 220-430mm
Bend radius: 380-625

Industries:
Offshore, oil, and gas industry, shore power supply, construction machinery, wind turbines

Parts list


Article designationExample picture
Chain links:
ELP.220.01.D
ELP.300.01.D
ELP.430.01.D
Connection elements:

Hook (galvanized steel)
Flange (stainless steel)
Strain relief elements
Hook (orange, included in delivery)
Cable sleeve (grey, not included in delivery, depending on selected cable)

Features and benefits

In order to safely and reliably guide cables in hanging applications, igus developed the e-loop as an alternative to the service loop - ideal for three-dimensional applications.

The e-loop combines the advantages of a plastic energy chain with those of a high-strength pull rope. Inside the chain, the pull rope transfers the pull forces to the mounting brackets and the structure. As a result, the cables are kept completely relieved of strain.

The modular e-chain made of high-performance plastic always enables a defined bend radius and can handle vibration and impacts
  • Modular system, easy to open
  • No lost parts due to optional screw lock
  • Maximum cable/hose outer diameter up to 76mm or 500mm bend radius
  • Protects against impact due to robust PU outer body
  • Offers operational reliability due to secondary locking tension of all bolted connections
  • Resistant to dirt
  • An optional "drop safe" version is also available, with additional screw locking - as well as a stainless steel bracket option
  • Weather-resistant
  • Easy maintenance
  • Mounting brackets for easy and fast installation
  • All components are individually replaceable
  • Cable-friendly two-chamber interior separation system

The most fascinating projects with e-loop

Further information

chainflex cables for e-loop

chainflex® CFSPECIAL cable package for top drive systems

For the e-loop® energy chain, a high-quality, modular family of cables is being created that are harmonised with this application and guarantee maximum durability.

e-loop cable guidance in vertical drilling rigs

A newly developed alternative to the service loops on vertical drilling rigs offers significantly longer service life under extremely unfavourable environmental conditions.

Further information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems