Components for DIY CNC milling machines

CNC milling machines The right components for CNC milling machines

Moving energy made easy for DIY CNC milling machines

Are you building a CNC milling machine and are looking for suitable components? With igus, you can get the right parts for your milling machine at a reasonable price - from drag chains, cables for movement (chainflex cables) to plain and linear bearings, which require no lubrication or maintenance.

  • Cost-effective
  • Directly from the manufacturer's stock
  • Calculate service life online
  • Up to 36 months guarantee
  • Made in Germany by the world's market leader for plastic energy chains
  • Proven in thousands of applications for more than 50 years

Suitable components for your DIY milling machine


Energy chain E2i.26

Energy chain E2i.26.057.075.0 
Plenty of space for your cables and hoses

  • Ideal for x- and y-Axis
  • Sufficient space for additional cables and hoses (water cooling, minimum quantity lubrication etc.)
  • Inner height = 26mm, inner width = 57mm
  • Can be opened along the inner radius
  • Cable-friendly: very smooth contours that are gentle on cables
Buy now
Energy chain B15i

Energy chain B15i.038.048.0
Compact, for small milling machines without additional cables and hoses

  • Ideal for x-, y- and z-axis
  • Designed for confined installation spaces
  • Inner height = 17mm, inner width = 38mm
  • Cable friendly: very smooth contours ensure the best possible cable life
  • Dirt-repellent outer contour
     
Buy now
Control cable CF881.07.04 Control cable CF881.07.04
For stepper motors
  • No oil resistance
  • Outer jacket: PVC
  • Number of cores/cross-section: (4G0.75)C
  • Outer diameter max.: 7.5mm
  • Flame-retardant
  • Overall shield

     
Buy now
Control cable CF130.15.03.UL Control cable CF130.02.03.UL
For inductive sensors and limit switches
  • Not oil-resistant
  • Outer jacket: PVC
  • Number of cores/cross-section: 3x0.25
  • Outer diameter max.: 7.0 mm
Buy now
Control cable CF880.15.03 Control cable CF880.15.03
For milling spindle
  • No oil resistance
  • Outer jacket: PVC
  • Number of cores/cross-section: 3G1.5
  • Outer diameter max.: 7.0mm
Buy now
Oil-resistant cables Optional: you require an oil-resistant cable?
We recommend our control cables CF890 and CF891.
  • Outer jacket: iguPUR
  • Oil-resistant (in accordance with DIN EN 50363-10-2)
  • Overall shield
Buy now
PMA cable protection PMA cable protection
  • Size for suction hose NW36
  • For suction hose
  • PIS: medium (nominal width from 07 to 48)
  • Self-extinguishing
Buy now
e-rib e-rib - the reinforcement for tube systems
  • For suction hose
  • Reinforces and stabilises the corrugated hose
  • Small installation space required
  • Easy to retrofit
Buy now
Support Open-source/3D printing
Support and attachments, specifically for the Volksfräse VF1  from Uncle Phil
  • Support on x-/y-axis for the energy chains
  • Extraction - suction shoe and support for suction hose and e-rib
Download file
Tubular troughs Universal tubular troughs
  • Tubular trough for the series E2i.26
  • Easy to install and cost-effective
     
Download file
drylin linear technology

drylin linear technology

  • 100% maintenance- and lubrication-free
  • Corrosion-resistant and hygienic
  • Up to 40% more cost-effective than recirculating ball bearing guides
To the product
Linear

dryspin lead screw technology

  • 100% maintenance- and lubrication-free
  • Up to 50.9% more cost-effective than recirculating ball bearing guides
  • Quiet and vibration dampening
To the product

DIY CNC milling machine

Components for x- and y-axis


X-axis:
For the energy supply system on the x-axis, we recommend the standard E2i.26 energy chain or the B15i for small milling machines. Thanks to smooth contours that are easy on wires, both are cable-friendly. To make sure that the energy chains function reliably, we recommend using tubular troughs.

Y-axis:
Like with the energy supply system on the X-axis, we also recommend the standard energy chain E2i.26 or B15i for small milling machines for the Y-axis.


You might also be interested in