dryspin® lead screw technology
by igus

dryspin® lead screw nuts and lead screws

In the world's largest online shop for lead screws

dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the polymer nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.


Reduce time spent on design and optimise the procurement process for your lead screw technology. Trapezoidal, high helix and metric threads are available in more than 5,000 variants in the standard product range directly from stock. In addition, you can configure your special solution simply and quickly online.

Online shop

I am familiar with the igus drylin lead screw technology and know the required specifications of my product.

Go to the online shop

Configurators and downloads

I would like to configure my lead screw drive online or download CAD data, catalogues, etc.
Configure or download

Information/FAQ

I am not sure which drylin® lead screw technology products to choose and need more information.

Get information

Application areas

I would like to learn more about the various fields of application and the use of dryspin lead screw technology.

Discover applications

The igus® lead screw technology at a glance

Lead screw nuts

Lead screw nuts Seven different materials & lubrication-free operation
Low coefficients of friction & high efficiency
Up to 50.9% lower acquisition costs

Lead screws

Lead screws  High helix, trapezoidal and metric threads
 Stainless steel, steel or hard anodised aluminium
► Up to 30% longer service life

Special geometries & accessories

Special designs and accessories Special designs for every application
Accessories for lead screw nuts and lead screws
Our experts are happy to assist you in person

Interesting things about lead screw technology

New products, websites, blog posts and much more


Configure customer-specific designs in lead screw technology online

Lead screw drive expert

Assistance in selecting the optimum lead screw drive 
► Service life calculation for the desired configuration
► PDF download with all details for the desired application
► Display of price and delivery time for your individual configuration with subsequent ordering option
Go to the expert system

Lead screw configurator

►  Individual pin machining without CAD software
►  2D dimensioned drawing and 3D step file, generated directly online
► Immediate price calculation 
► Order online or request quotation
► Individually configurable reverse lead screw
Go to the configurator

The dryspin® technology

High efficiency and low wear

The patented dryspin high helix thread technology was developed by igus in 2015 and offers numerous advantages compared to conventional high helix threads. Due to the flat thread angle, they convert the exerted power efficiently into a translational movement. With properties and shapes matching the plastic nut and lead screw, dryspin thereby provides an even longer service life and more efficiency for high helix threads. Due to the rounded tooth geometry, the contact area between lead screw and nut is reduced, and the lead systems operate quietly and without vibration under load.
 
The larger spaces between the individual dryspin threads result in a higher share (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to conventional high helix threads.
 
Take advantage of our machining service - we manufacture ready-to-fit lead screws based on your requirements. For this, use our lead screw configurator or send us a drawing. We will then provide a quotation.


Lead screw technology


 
dryspin® lead screw technology sample

Your own sample lead screw with bundled information

Free from lubrication and maintenance
► Higher efficiency
► Longer service life due to asymmetry
► Media resistance
► Quiet, vibration-free operation due to rounded tooth geometry
► Service life predictable online
Request now for free

100% lubrication-free

Sustainability in lead screw technology

Our lead screw drives require not a drop of lubricating oil. Not only our users, but also the environment profits from this. In addition, our tribologically optimised materials produce less abrasion, as a result of which less energy is needed.
Less abrasion