iSet Steel Rotation Module (SRM) | Rotation angle of up to 380°

Energy chain system: Steel Rotation Module SRM

Complete set includes:
chain links, separators, mounting brackets, strain relief, and guide trough without glide bar

Dimensions (system-dependent):
Rotation angle of up to 380°
Inner height: 21-56mm
Outer height: 28-84mm
Internal width: 50-250mm
External width: 64-284mm
Bending radius: 48-250mm
Overall system height: 100-320mm 

Applications:
Complete system with an outer diameter of up to 2.8 meters and a rotation angle of up to 380° for all rotating applications in almost all industries
Shop                        White paper

Parts list


Article designationExample picturesQuantity
Chain links for the following outer diameters:
600mm
800mm
900mm
1200mm
1500mm
1800mm
2400mm
2800mm



E4.1_Series_E4.XX.jpg

E4.21.050.048/160.0 x 31 links
E4.21.100.100/150.0 x 39 links
E4.32.10.075/220.0 x 25 links
E4.32.15.150/230.0 x 31 links
E4.42.15.125/400.0 x 35 links
E4.42.20.200/400.0 x 41 links
E4.56.20.150/750.0 x 41 links
E4.56.25.250/750.0 x 49 links
Mounting bracket for the following outer diameters:
600mm
800mm
900mm
1200mm
1500mm
1800mm
2400mm
2800mm



mounting_bracket_photo_e4_chain_pivoting.png

E4.210.050.1.12.A x 1 set
E4.210.100.1.12.A x 1 set
E4.320.10.1.12.C.A1 x 1 set
E4.320.15.1.12.C.A1 x 1 set
E4.420.15.1.12.C.A1 x 1 set
E4.420.20.1.12.C.A1 x 1 set
E4.560.20.1.12.C.A1 x 1 set
E4.560.25.1.12.C.A1 x 1 set
Separators for the following outer diameters:
600mm
800mm
900mm
1200mm
1500mm
1800mm
2400mm
2800mm



E6-35-5_NEW_SEP_PS.eps

T2111 2 x every second link
T2111 4 x every second link
32.5.1 2 x every second link
32.5.1 4 x every second link
42.5.1 2 x every second link
42.5.1 5 x every second link
56.5.1 2 x every second link
56.5.1 4 x every second link
Strain reliefs for the following outer diameters:
600mm
800mm
900mm
1200mm
1500mm
1800mm
2400mm
2800mm
chainfix_clip-on_solutions_28.Z.png

tiewrap_plates_c-profile.eps
cable_tiewrap.jpg

Strain relief consisting of strain relief separator or tiewrap plate, including cable tiewrap
Guide trough without glide bar for the following outer diameters:
600mm
800mm
900mm
1200mm
1500mm
1800mm
2400mm
2800mm



ECS_PROD_SRM_standard_rotation_module_2.tif


IE14.2.600S.050.01 x 1 pc.
IE14.2.800S.100.01 x 1 pc.
IE14.2.900S.100.01 x 1 pc.
IE14.2.1200S.150.01 x 1 pc.
IE14.2.1500S.150.01 x 1 pc.
IE14.2.1800S.200.01 x 1 pc.
IE14.2.2400S.200.01 x 1 pc.
IE14.2.2800S.250.01 x 1 pc.

Features and benefits

The new SRM rotating energy supply system is delivered as a complete system with e-chain®, mounting brackets, interior separation, strain relief, and guide trough made from galvanised steel. It is intended for all rotating applications in almost all industries and has an outer diameter of up to 2.8 meters and a rotation angle of up to 380°.
  • No sliding contacts - without additional clamping points
  • Reliably supply all media in one system (energy, data, fluids, air, etc.)
  • Standardized solution for almost all industries, outer diameters of up to 2.8 metres, complete system, including e-chain®, mounting brackets, interior separation, and galvanised guide trough, can be ordered with one part number.
  • Optimising design and processes reduced price by 25% and allowed a delivery time of three weeks
  • No project planning costs
  • No minimum order quantity – low system price with no minimum order quantity
  • Can be delivered pre-assembled

Suitable products

chainflex cables

The chainflex cables are unharnessed cables for moving applications in cable guides or for robot applications, with a 36-month guarantee.
  • Largest assortment with 1,354 cable types
  • Fail-safe, with 36-month guarantee
  • From a length of 1m within 24 hrs

More information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems