iSet zig-zag

Energy chain system: zig-zag

Complete set includes:
e-chains series E4.28, mounting brackets, separators, strain relief, zig-zag basket, optionally with steel safety cable according to DIN EN 17206

Dimensions:
basket width: 410mm
basket length: 2,000mm
connection height moving end: 620 - 1,350mm

Industry sectors:
theatre, lifting applications

Parts list


Article designationExample picture
Chain links:
E4.28.150.100.0
E4.1_E4-28-10-SA_0008.tif
Mounting bracket set
 
E4.1_E4-420-10-SA_0322.tif
Separators, every 4th chain link
6x 28.2.1 separator, narrow
1x 28.8.1 notch separator
ECS_PROD_28-8_separator_1.tif
Zig-zag basket
ECS_PROD_iset_zig-zag_basket.tif

Features and benefits

The new standard in the theatre and stage technology industry features greatly reduced weight on trusses; modular design and travel lengths of 5-15 metres. The new system is rounded off with fasteners for trusses, a support plate on the moving end, and an optional safety package that can be ordered based on DIN EN 17206 and DGUV Principle 315-390.
  • Price reduced by up to 30% compared to the previous design
  • Save up to 20% cost
  • Low-maintenance and modular system

More information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems