iSet micro flizz | Total length 1-10m

Energy chain system: micro flizz - the alternative to the busbar system

Complete set includes:
Energy chain, guide channel, guide carriage

Dimensions:
Trough system length: 1-10m
Max. cable diameter: 8-16mm
Inner height: 11-20mm
Inner width: 10-50mm
Bend radius: 18-75mm

Applications:
Storage and retrieval units, indoor cranes, industrial gates, working stations, sewage treatment plants, camera systems, sliding doors, operator panels, measuring systems, studio equipment, material handling
Shop                        3D-CAD

Parts list


Article designationExample picture
Energy chain
Guide channel
Guide carriages

Features and benefits

Maintenance-free, compact, quiet, cost-effective complete system - the alternative to busbar systems.
  • Easy to clean
  • No particle pollution due to abrasion
  • Quiet, lubrication-free, and easy to install
  • Operating speeds of up to 6m/s in high accelerations
  • Data rates of up to 10Gbit/s. Safely guides FOC and bus cables
  • Travel lengths of up to 100m
  • Can be installed horizontally and vertically
  • Low space requirement
  • Optional isense CF.D technology for bus cable monitoring

Real-world examples



Suitable products

chainflex CF9 cables

chainflex CF9 cable

  • Load: for extremely heavy duty applications
  • Outer jacket: TPE
  • Coolant-resistant
  • Low-temperature-flexible
  • UV-resistant
chainflex CF10 cables

chainflex CF10 cable

  • Load: for extremely heavy duty applications
  • Outer jacket: TPE
  • Coolant-resistant
  • Low-temperature-flexible
  • UV-resistant
smart plastics

smart plastics

  • Condition monitoring
  • Avoid expensive production losses caused by unplanned plant downtime
  • Reduce maintenance and servicing costs

Further information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems