- PTFE-free and PFAS-tested
- Temperature-resistant up to 90°C
- Easy to process with all common 3D printers
Material profiles for Bambu Lab and Prusa available for download
Material profiles for Bambu Lab and Prusa available for download
iglidur i190PF is a PTFE-free tribofilament and combines high strength with excellent friction and wear properties for heavy-duty, environmentally conscious applications. As a PTFE-free and PFAS-tested alternative, the material offers long-lasting sliding properties for demanding functional components. The filament is sensitive to moisture and should therefore be stored in a dry container and actively dried.
Printing instructions and material profiles
The processing instructions for iglidur i190PF as well as material profiles for Bambu Lab and Prusa can be found in the "Downloads" tab and in the overview here.
When is another material more suitable?
Flexural strength (printed flat): according to ISO 178
Test parameters: v: 0.5m/s; PxV: 0.71; load: 10NIn person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm