- Low coefficient of friction and wear combined with fast rotation
- Temperature-resistant up to 100°C
- Easy to process on 3D printers with a closed build chamber
Material profiles for Bambu Lab and Ultimaker available for download
Material profiles for Bambu Lab and Ultimaker available for download
iglidur i180 is a wear-resistant filament for highly dynamic applications and ideal for plain bearings or drive nuts. The material has low moisture absorption and therefore also works well underwater. Processing on enclosed 3D printers is recommended.
Good to know: Due to its lower density, a standard i180 spool contains only 700g and is therefore compatible with filament systems such as the Bambu Lab AMS.
Printing instructions and material profiles
You can find the processing instructions for iglidur i180 as well as material profiles for Bambu Lab and Ultimaker in the "Downloads" tab and in the overview here.
When is another material more suitable?
Flexural strength (printed flat): according to ISO 178In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm