- Very high wear resistance, especially in demanding plain bearing applications
- Temperature-resistant up to 120 °C
- Suitable for use in 3D printers with a heated build volume
Material profile for Bambu Lab available for download
Material profile for Bambu Lab available for download
iglidur J260 is characterized by excellent friction and wear properties as well as increased temperature resistance up to 120 °C, making it an ideal material for plain bearings. The material requires higher print and print bed temperatures, and ideally a heated build volume for larger parts. iglidur J260 is also available as an injection-molding material and as a semi-finished product.
Printing Instructions and Material Profiles
The processing instructions for iglidur J260, as well as the material profile for Bambu Lab, can be found in the “Downloads” tab and here in the overview.
When is another material more suitable?
Flexural strength (flat printed): according to ISO 178
Test parameters: v: 0.5 m/s; PxV: 0.71; load: 10 N
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm