- Wear-resistant, visually detectable and food-compliant according to FDA and EU 10/2011
- Suitable for autoclave, hydrolysis-resistant, withstands temperatures of up to 180°C
- Can be processed with high-temperature 3D printer
Change Language :
The blue iglidur A350 3D printing filament was developed specifically for the food and packaging industry and combines food compliance (according to FDA and EU 10/2011) with resistance to extreme temperatures (up to 180°C). The abrasion-resistant, high-temperature material is fire-retardant (according to UL94-V0 and FAA) and can be sterilised with steam. Due to its high processing temperature of 340°C to 360°C and a compulsory build chamber temperature of min. 160°C, a high-temperature 3D printer is required for processing. The filament is very sensitive to moisture and should be stored in a drying container and actively dried regularly. iglidur A350 is also available as injection-moulding and bar stock material.
When is another material more suitable?
Flexural strength (printed flat): according to ISO 178
Test parameters: v: 0.5m/s; PxV: 0.71; load: 10NIn person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm